Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Hägglunds CCe 400

Hägglunds CCe

An efficient and tough Hägglunds motor with true multi-speed

Wherever a small, robust drive with true multi-speed is needed, the new Hägglunds radial piston motor can show off its strengths. With a wide displacement range and practical configurability for a variety of loads, whether radial or axial. You have the freedom to design your machines to be simpler and smaller. And work at high efficiency.

Content

 

Advantages resulting from special product features

The Hägglunds CCe motor will be launched during 2016. It is a rugged and tough Hägglunds motor offering true multi-speed and a more efficient and compact design. The motor can withstand both radial and axial loads and its compact size and low weight combined with very high efficiency makes it suitable for application with need for a tough multi-speed motor with high power density.

 

Key technical data

  • Displacement range: 7,550 to 25,100 cm3
  • Max. continuous power: 1,350 kW
  • Max. continuous torque: 130,000 Nm
  • Max. speed: 100 rpm