Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

HPC hydraulic pump controller

HPC hydraulic pump controller

More intelligent control – simple, open, scalable

Better control quality, better hydraulic energy efficiency – with the new cabinet-based HPC control electronics, these are now standard. The best-in-class pump controller gives you one tool for every engineering task: simple, open for networking via numerous bus communication interfaces and flexibly scalable for your needs. In short: intelligently future-proof.

Content

 

Advantages resulting from special product features

  • Simple: take on any engineering task with a single tool (IndraWorks)
  • Fast: easier start-up, better dynamics
  • Open: Sercos and Multi-Ethernet connection to existing control architecture, simple diagnostics, quick service thanks to Ethernet-based TCP/IP service interface
  • Flexible: scale functionality and communication with ease in the software

Useful information

 

Key technical data

  • Connectivity with Sercos, Multi-Ethernet (PROFINET, EtherNet/IP, EtherCAT, POWERLINK) and PROFIBUS
  • TCP/IP service interface
  • Pressure and swivel angle controller with torque limiter
  • Extended temperature range: –20 °C to +60 °C
  • CE mark as per Directive 2004/108/EC