Poland

Wybierz swoją lokalizację

Poland
  • Start
 

SHA40 servo-hydraulic linear axis

SHA40 servo-hydraulic linear axis

Self-sufficient, modular and optimally scalable

The self-sufficient, completely pre-assembled servo-hydraulic linear axis for a variety of uses up to 2,500 kN. Modular design and practical scalability. Quickly installed and easily started up thanks to a single power socket and a single communication socket. All with outstanding energy efficiency and low noise.

Content

 

Advantages resulting from special product features

  • Modular and optimally scalable: thanks to standardized components
  • Energy-efficient and noise-optimized: thanks to partial - load speed reduction and stand-by mode
  • Easy start-up: completely pre-assembled and filled, easy control with IndraDrive and special operating software; electrical and mechanical interfaces only
  • Self-sufficient and rugged: virtually wear-free operation; decentralized, closed fluid circuit

Useful information

 

Key technical data

    • Force range: 100 to 2,500 kN
    • Max. traversing speed: 1,000 mm/sec
    • Max. stroke: 1,800 mm
    • Connectivity with Sercos, Multi-Ethernet (PROFINET, EtherNet/IP, EtherCAT, POWERLINK) and CANopen
    • Pressure, temperature, efficiency condition monitoring