Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

SYHDFE pressure and flow control system

SYHDFE pressure and flow control system

Size 45 – more power with high-speed

The new A10/32 size 45 high-speed pump, equipped with best-in-class standards in pressure and flow control, and power limitation, saves space, energy and costs. Available in all DFE system models. Paired with new Multi-Ethernet communication for a modern, energy-efficient pump system.

Content

 

Advantages resulting from special product features

  • Compact: space-saving and cost-reducing with downsized pump and electric motor
  • Energy-efficient: reduced installed power
  • Open: connectivity with Sercos and Multi-Ethernet
  • Powerful: higher max. speed
  • Rugged: proven pumps and on-board electronics
  • Variable: pressure control, flow control, p/W control, power limitation (optional)
 

Key technical data

  • A10 series 32 size 45 high-speed
  • Speed: Max. high-speed: 3,000 rpm
  • Max. flow: 135 l/min
  • Nominal pressure: 280 bar
  • Analog, digital communication
  • Connectivity with Sercos, Multi-Ethernet (PROFINET, EtherNet/IP, Ether CAT, POWERLINK and VARAN)