Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Sytronix DFE

Variable-speed pump drives Sytronix DFE

High power and high dynamic performance intelligently networked

The Sytronix DFE system sets consist of an electrohydraulic-controlled axial piston pump driven by a variable-speed asynchronous motor. By using standard motors of up to 315 kW combined with the highly rugged, proven SYDFE pressure and delivery rate control systems, an outstanding price/performance ratio can be achieved into the high power range.

Content

 

Advantages resulting from special product features

  • Reduced investment costs due to simple retrofitting
  • Good price/performance ratio in upper power range thanks to the downsizing of electrical components
  • Versatility of use: available for A10 and A4 pumps
  • Versatile networking with Multi-Ethernet interface in EFC converter
  • Great performance
 

Key technical data

  • Effective power up to 315 kW
  • Use in open hydraulic systems
  • Multiple-circuit and master-slave systems can be built up
  • Power control: Constant pressure (p) and axis control (p/Q)
  • 2-quadrant operation
  • Connectivity with Sercos and Multi-Ethernet, PROFIBUS and CANopen