Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Frequency converter EFC 3610/5610

  • następna strona

    Universally usable, easily integrable

    The power of Rexroth's line of frequency converters has been optimally extended to 90 kW. Featuring scalable option modules with Multi-Ethernet and I/O interfaces and a compact design, these frequency converters can be used for any application. And they are particularly easy to install without additional peripherals.

Content

 

Advantages resulting from special product features

  • Compact and complete: space-saving installation and wiring – for simple installation and integration
  • Simply practical: removable operating unit with accumulator function, optional LCD plain text display, simple parameterization using autotuning, copy function or USB port – for quick, reliable series-production commissioning.
  • Top connectivity: modular configuration and extension possible with I/O modules and Sercos/Multi-Ethernet, PROFIBUS and CANopen
  • Flexible expandability: even with application-specific firmware (ASF)
 

Key technical data

  • Power ranges: EFC 3610 1x AC 230 V 0.4 kW to 3x AC 400 V 22 kW; EFC 5610 1x AC 230 V 0.4 kW to 3x AC 400 V 90 kW
  • V/f control (EFC 3610) or vector control (EFC 5610)
  • High starting torque (200 %) and overload (150 % for up to 60 sec)
  • Operating control versions: simple LED and plain text LCD
  • Integrated mains filter (EN 61800-3 C3) and integrated DC choke for 30 kW and higher
  • Integrated brake chopper (up to 22 kW)
  • Safe Torque Off (STO) SIL3 PLe for EFC 5610