Poland

Wybierz swoją lokalizację

Poland
  • Start
 

IndraMotion MLD 14VRS

IndraMotion MLD 14VRS

Add and change axes with ease

IndraMotion MLD 14VRS greatly simplifies the engineering tasks and provides all the additional functions for simplifying the automation of complete small systems with electronic and hydraulic drives. Hot-plugging drives during production maximizes flexibility, while the Sercos connection and the Open Core Interface ensure easy integration.

Content

 

Advantages resulting from special product features

  • Visualization function toolkit: simple implementation of machine operation/monitoring now with WinStudio, compact IndraControl VR21 and OEM web server touchscreen controls
  • Technology function tool kit: with winder/unwinder and tension controller, now with IndraLogic 2G
  • Handling function toolkit: now with IndraLogic 2G (with pre-made HMI interfaces for compact control panels)
  • New Generic Application Template (GAT) function toolkit: automatic code generation for framework applications with operating mode and error handling
 

Key technical data

  • Max. 10 motion control axes
  • Max. 4 peripherals connectable via Sercos
  • Min. Sercos cycle time: 250 µs
  • Min. PLC cycle time: 1 ms
  • New version includes object-oriented programming according to IEC 61131-3 3rd Edition
  • Connectivity with Sercos and Multi-Ethernet (EtherCat [SoE. CoE], EtherNet/Ip, POWERLINK)