Poland

Wybierz swoją lokalizację

Poland
  • Start
 

IndraMotion MTX 14VRS

IndraMotion MTX 14VRS

The unique multi-core CNC system

Really multi-talented: the IndraMotion MTX is the unique, individually scalable CNC platform with integrated PLC for successful cutting and pressing concepts. Outstanding performance data and extensive technology functions open completely new horizons, even for highly dynamic multi-technology machines. You can now control up to 60 channels and 250 axes with one CNC.

Content

 

Advantages resulting from special product features

  • Multi-technology processing with 60 channels, 250 axes: bending, turning, milling, grinding, punching/nibbling, shape cutting, handling and rotary transfer with one CNC
  • Great performance, even when maximum number of axes is used
  • Improved scalability: 5-axis interpolation throughout the series
  • Fast actions: fast PLC/CNC communication for reduced cycle times
  • Open Core Engineering: for efficiency in engineering and customer functions
  • Industry 4.0-ready: open standards such as OPC UA on board
  • Practical: 3D online simulation with collision detection
  • Future-proof: HMI multi-touch support
 

Key technical data

  • Up to 60 independent channels with one CNC system
  • Up to 250 axes in one CNC
  • 5-axis interpolation from MTX micro to MTX advanced
  • Multi-core CNC system (IndraMotion MTX advanced)
  • Extremely short PLC and CNC cycle times