Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

IndraControl FM

IndraControl FM

Intelligent cabinet-free control

Everything on board for cabinet-free automation concepts: the new IndraControl FM control hardware combines machine PLC, I/O and Open Core Interface for your Industry 4.0-capable systems. You can install and start up completely separate, intelligent modules either directly or in the machine. A rugged IP65 rating, all the necessary interfaces and even quick integration of IoT services via Linux.

Content

 

Advantages resulting from special product features

  • Cabinet-free: for rapid, decentralized installation and start-up
  • Fast: high-performance process data processing via integrated PLC with min. cycle time of 250 μs
  • Highly communicative: numerous sensor/actuator interfaces, on-board Sercos and Multi-Ethernet slave interface – for flexible automation
  • Open: supports high-level language-based applications via Open Core Interface for drives; easy integration of IoT services via Linux
  • Maintenance-free: no wear parts such as fans and batteries
 

Key technical data

  • P65 rating
  • 36 analog and digital I/O modules for sensors, actuators and Modbus on board
  • Multi-protocol-capable Ethernet interface (slave)
  • Pre-assembled hybrid cable and/or M12 connector
  • Power supply via hybrid cable (42 V DC) or I/O box (24 V DC)
  • Standardized PLC functionality based on CODESYS V3