IndraControl S20 for Safety

IndraControl S20 for Safety

Fast and safe automation

The fastest I/O technology in the market is now playing it safe: with the latest safety modules from the modular IndraControl S20 I/O component family, safe communication is now possible with CIP Safety or PROFIsafe. For safe and speedy automation, even for demanding applications.



Advantages resulting from special product features

  • Certified: SIL 3 according to EN 61508, SILCL 3 according to EN 62061, Category 4/PL e according to EN ISO 13849-1
  • High-performance: intelligent local bus with optimized data communication for clock-synchronized signal processing
  • Simple installation: quick tool-free wiring, fewer errors
  • Rugged design: for high system availability levels
  • Easy to integrate: can be flexibly used without dependence on specific safety solutions

Key technical data

  • IP20 rating
  • Secure digital channels 8 (one-channel) or 4 (two-channel)
  • CIP Safety on Sercos, PROFIsafe on PROFINET
  • 10 g shock resistance (continuous shock) according to EN 60068-2-39
  • Extended temperature range from –35 °C to +60 °C