Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

IndraDrive ML

IndraDrive ML

Universal inverter now for marine and offshore

The new IndraDrive ML is the latest addition to the IndraDrive family in the upper power range: up to 500 kW individually, up to 4 MW when 8 devices are connected in parallel. New areas of application open up with additional devices for mains connections between 525 V and 690 V, as well as the marine and offshore certification.

Content

 

Advantages resulting from special product features

  • Modular universal inverters for multi-axis applications: minimize model variety, simplify handling, reduce storage costs
  • Application-optimized energy-saving concepts: flexible adaptation to any use saves energy and reduces grid load
  • High power density: compact design saves space in the cabinet
  • Less coolant at higher coolant temperature: allows for compact heat exchangers and efficient heat recovery
  • Both voltage models are now certified for marine and offshore: for more areas of application
 

Key technical data

  • Single device power of 110 kW to 500 kW with 8 increments
  • System power of up to 4 MW with parallel connection
  • Supply voltage: 3 AC 380‒500 V/525‒690 V/50‒60 Hz/TN, TT and IT network
  • Cooling types: fluid cooling, air cooling
  • 1.5-fold overload for 60 sec