Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

IndraDrive with SafeMotion

IndraDrive with SafeMotion

The new generation of control units for improved productivity

No matter which IndraDrive series you are using – the new control unit generation for SafeMotion increases the productivity of every machine by extensive, drive-integrated safety functions. Start-up is quicker, safer, and more affordable now that the safe logic functions are integrated in the drive.

Content

 

Advantages resulting from special product features

  • Comprehensive: drive-integrated safety functions for braking, holding, moving and position monitoring
  • Flexible: select safety functions via CIP Safety on Sercos, PROFIsafe on PROFINET, Safety over EtherCAT or, optionally, via discrete 24 V signals
  • Clever: safe logic functions integrated in the drive
  • Productive: enhanced machine productivity with reduced costs
  • Consistent: for all IndraDrive product families: Cs, C, M, Mi, ML
 

Key technical data

  • Maximum level of safety (Cat. 4, PL e, SIL3) for all safety functions
  • Safe absolute end position replaces hardware limit switch by software
  • 31 safe cam areas configurable
  • Reduced commissioning effort due to semi-automatic support
  • PC-free device replacement when servicing