Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

IndraMotion MTX micro

IndraMotion MTX micro

The first compact system with 5-axis interpolation

IndraMotion MTX micro provides everything that you need from small CNC machines. Now even a high-performance 5-axis interpolation facility can make its debut in the compact segment. The IndraMotion MTX micro is nevertheless extremely quick to start and, with a large library of technology cycles, is incredibly easy to program.

Content

 

Advantages resulting from special product features

  • 2 CNC machining channels: controlling processing and automation in one CNC system saves hardware costs and accelerates commisioning
  • Extensive library of technology cycles: for simple, standardized programming of even complex processing tasks
  • New control panels for horizontal or vertical use: for optimized ergonomics
  • Industry 4.0-ready: open standards such as OPC UA on board
 

Key technical data

  • Up to 12 axes, of which 4 are CNC spindles
  • 2 CNC machining channels
  • 5-axis interpolation (a first in the compact class)
  • Extensive functions for turning, milling, drilling, grinding, punching/nibbling and gear cutting
  • Optimized control panels for intuitive machine operation