Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Nexo cordless nutrunner

Nexo cordless nutrunner

The most intelligent hand-held nutrunner in the world

With Nexo, the entire controller is located in the nutrunner – a worldwide innovation that makes many Industry 4.0 applications possible for the first time. The integrated control systems enable the wireless cordless nutrunners to be con- nected directly to the higher-level systems, for example, without any additional hardware in your premises network.

Content

 

Advantages resulting from special product features

  • Entire controller in the nutrunner: no additional hardware, fewer costs
  • Large display: practical information always in view
  • High-precision measurement system: for the ultimate in precision torque and rotary angle sensing
 

Key technical data

  • Max. speed: 880 rpm
  • Max. torque: 65 Nm now available
  • Sensing of torque and angle of rotation
  • 2.4 and 5 GHz WIFI
  • Incorporates illumination of the screwing location
  • All versions also available with barcode scanner
  • Extensive range of accessories
  • Suitable for class A safety-related screwing tasks accoring to VDI/VDE2862