Poland

Wybierz swoją lokalizację

Poland
  • Start
 

PRC 7300 medium-frequency welding controller

PRC 7300 medium-frequency welding controller

Achieving optimal weld point quality faster

The latest generation of resistance welding control systems delivers what you are entitled to expect from the European market leader: a highly efficient, reliable, medium- frequency control system which is once again setting standards. With intuitive operation, state-of-the-art hardware and adaptive control – for ultra-fast commissioning, energy-saving control, and above all superb weld point quality.

Content

 

Advantages resulting from special product features

  • Superb reliability due to adaptive control and monitoring (even in the case of tricky metal combinations and Al.)
  • Faster commissioning, visualization and diagnosis thanks to new intuitive user interface (90 % reduction in commissioning time)
  • Highly flexible and future-proof thanks to modular system architecture with integrated application layer
  • Energy-efficient and cost-saving due to state-of-the-art hardware technology

Useful information

 

Key technical data

  • Medium-frequency control systems for applications up to 320 kA
  • Adaptive control and monitoring
  • Control of electronic servo drives
  • Integrated plier front end
  • Intuitive Windows-based and web-based user interface
  • Standardized interface for factory network integration