Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

IndraControl VAM15 and VAM21

IndraControl VAM15 and VAM21

Comfortable and flexible machine operation

The IndraControl VAM15 and VAM21 machine control panels, with maximum ergonomics and user flexibility, form the perfect HMI solution for machine tools in combination with multi-touch devices. Freely mappable keys, support for additional control elements, an interface for an external handwheel and digital I/O form the basis for use.

Content

 

Advantages resulting from special product features

  • Comfortable: ergonomically arranged control elements
  • Universal: user-definable and markable keys with LED
  • Efficient: easy, economical integration into the Sercos Ethernet-based automation bus
  • Adaptable: thanks to digital I/O and handwheel interface
  • Fast: simple installation and connection technology
  • Future-proof: ready for additional controls and connections (d = 16/22.5 mm)

Useful information

 

Key technical data

  • Rugged machine control panel with integrated fieldbus con- nection for Sercos automation bus
  • 6 pushbottons and a keypad with 15 keys, user-definable and markable
  • 2 multi-stage rotary switches for spindle and feed motion override
  • Emergency stop button, tamper-proof with rotary release
  • Interface for external handwheel and 16 digital inputs and 16 digital outputs