Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

ActiveMover

ActiveMover

the new standard for short cycle times – more precise, faster, heavier loads

When you need to transport products with great speed and precision, the new linear motor transfer system sets new standards of performance: With a unique combination of speed, precision and load capacity, the new ActiveMover will increase your process quality, productivity and profitability, with every single workpiece.

Content

 

Advantages resulting from special product features

  • Precise: exact positioning of workpiece pallet thanks to an integrated measuring system, without additional indexing
  • Fast: shorter cycle times thanks to high speed and acceleration, faster pallet changes
  • Robust: powerful drive with up to 160 N per pallet plus a rugged design – for easy process integration and a wide range of applications
  • Flexible: can be connected to any control system, every pallet is freely programmable and easy to change out
 

Key technical data

  • High repeatability: ±0.01 mm
  • Max. speed: 150 m/min
  • Acceleration of 4 g for 1 kg payload, 1 g for 10 kg payload
  • Load per workpiece pallet up to 10 kg
  • Workpiece pallet width 165 mm, for holding fixture < 500 mm
  • Robust design
  • Reversible operation
  • Asynchronous and synchronous operation
  • Standard interface for all process controls