EMC electromechanical cylinder

EMC electromechanical cylinder

Compact, precise and highly flexible

Every detail of the electrome- chanical cylinder reflects the system expertise of Rexroth in the consistent integration of proven proprietary technologies. Result is an actuator whose external geometry and method of operation is similar to a pneumatic cylinder, but is much more energy-efficient and flexible. More than just an alternative to pneumatic linear drives in many sectors.



Advantages resulting from special product features

  • Hygienic design: high resistance to chemicals and cleaning agents
  • Good sealing: IP65 rating, sealed against dirt and water from outside and lubrication leakage from the cylinder
  • Optimized lubrication concept: optional port for a onepoint lubrication system reduces downtime and saves time and money
  • High-precision ball screw assemblies: for high performance with maximum cost-effectiveness
  • Complete building system and great variability: ideally customizable to customer applications
  • Complete, turnkey system: less design and installation effort
  • Intelligent drive system for free programmability and implementation of complex traversing profiles

Key technical data

  • Dynamic load rating (Cdyn): 2.5 to 93 kN
  • Max. axial force: 55 kN (pull/push)
  • Max. traversing speed: 1.6 m/sec
  • Max. stroke: 1,500 mm
  • Protection rating: IP54, IP65 optional