Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

IMS-A integrated measuring system

IMS-A integrated measuring system

High-precision guidance and measurement

The integrated measuring system combines ball rail and roller rail systems with an absolute length measuring system in our new IMS-A product. The system accuracy of this inductive measuring system is comparable to high-precision glass scales and is therefore ideally suited for use in external measuring systems on machine tools.

Content

 

Advantages resulting from special product features

  • Absolute position entry, without buffering battery
  • High system accuracy
  • Inductive, contactless measuring principle
  • Measuring function integrated into the guideway
  • Resistant to contamination without any additional measures
 

Key technical data

  • Max. position resolution: 0.025 µm
  • Pitch accuracy: ±3 µm/m
  • Ball rail systems: sizes 20/25/30/35/45
  • Roller rail systems: sizes 35/45/55/65
  • Max. rail length: 4,500 mm ea.
  • Interfaces: Hiperface, SSI, DRIVE-CLiQ, FANUC