Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

SafeLogic compact:
The simple way to more safety with little effort and costs

Content

With SafeLogic compact machine manufacturers fulfill control-related safety functions up to PL e, Cat 4 in accordance with ISO 13849 or respectively SIL 3 in accordance with IEC 62061. The compact safety control can be integrated into a large variety of automation solutions.

SafeLogic compact for encapsulated modules and small to medium-sized machines allows for integrated engineering with powerful diagnosis and fast troubleshooting. The programming via drag & drop with the SafeLogic Designer, which is integrated into IndraWorks, allows for a faster project planning for the otherwise time-consuming development of safety-relevant application software. The user simply selects the sensors and actuators he uses from a library. The programming is performed via the graphical wiring of certified function blocks. Particularly important: Through the use of symbolic variables, the modification in the safety configuration do not have any feedback effects on the standard machine program. In addition, you simplify the verification and validation of your software with the integrated simulation tools.

More Safety

  • Open interfaces
  • Easy programming through graphical wiring
  • Feedback-free
  • Integrated simulation tools