Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Decentralized drive technology replaces air-conditioned control cabinets

Content
Project Name Package distribution system
Industry Materials Handling
Technologies Electric drives, controls
4EE Levers Energy System Design, Efficient Components, Energy Recovery, Energy on Demand
 
 

Increasing efficiency in a package sorting facility

 

Initial situation

The operator wanted to optimize the energy efficiency of a package sorting facility. It was equipped with conventional drive technology and air-conditioned control cabinets.

The Rexroth 4EE Solution

Rexroth energy efficiency consultants analyzed the entire plant and replaced the conventional drives with IndraDrive Mi motor-integrated inverters, thereby eliminating the need for control cabinet air-conditioning. Moreover, the new automation solution uses features such as grid feed-in, energy buffering with capacity modules, and energy exchange using an intermediate circuit to realize further energy savings.

The result

By switching to a decentralized drive system and consistently recovering excess energy, the operator was able to lower energy consumption by 35 percent.

Before

  • Energy consumption: 119,500 kWh/a

After Rexroth 4EE

  • Energy consumption: 77,500 kWh/a
  • Savings: 42,000 kWh/a
 
 

Top product

 

From concept development to system start up

With the Rexroth 4EE systematic approach, our industry and technology specialists will support you in identifying and realizing all potential energy savings in your application. This will allow you to answer your customers' demands for lower energy consumption and maximum productivity.