Poland

Wybierz swoją lokalizację

Poland
  • Zarządzanie kontem
 

Servo hydraulic axis

Content

In Industry 4.0, electronic and hydraulic technologies are combined to create a compact yet powerful servo hydraulic axis. There is no need for tubes or a power unit. The axis can be directly connected to a drive - just like an electrical motor and with the same level of control precision. The drive can also be installed onto the axis, saving control cabinet space. It can even be controlled from a smart device.