×

ctrlX AUTOMATION


  • Maximum scalability and extensibility
  • Perfectly harmonized system functions
  • Virtually all common interfaces and programming languages supported
  • Universal software and engineering toolbox for easy engineering and for creating, deploying and using automation functionality
  • Flexible and open through the use of classical programming languages, e.g. according to IEC 61131, state-of-the-art scripting languages, e.g. NodeRED, or new graphical programming languages
  • Straightforward start-up and engineering through virtual testing without hardware with the ctrlX COREvirtual
  • Direct access to online services such as the ctrlX App Store, ctrlX AUTOMATION Community
  • A hardware-independent motion system
  • Modular software system with the most modern app technology
  • Complete and open automation system
  • Cross-platform performance and openness
  • Scalable performance of drive-integrated single-task system up to embedded control with multi-core application
  • Unique interplay with high-level language apps via ctrlX Data Layer
  • ctrlX I/O as local or decentralized I/O system
  • New possibilities for service by administration via ctrlX Device Portal at maximum security standards
  • Scalable range with screen diagonals from 7"- 24" for mobile and stationary HMI applications
  • User-oriented design with innovative multi-touch displays for optimal operability
  • Integration of 10” consumer tablets as entry-level mobile HMI solution
  • Universal web-based engineering for all HMI solutions
  • HTML5 for hardware-independent and high-quality scalable display
  • Maximum production capacity and long-term availability thanks to non-reactive updates during the production process
  • Local storage of machine data for maintenance
  • Fully integrated IT security standards for access control and remote maintenance
  • Seamless integration in the Bosch Nexeed industrial application system
  • Uniform and hardware-independent control architecture based on real-time-capable Linux
  • Connection to EtherCAT Ecosystem
  • Open and app-based functionality extension
  • Safe connection to IT level
  • Administrable by ctrlX Device Portal - Cloud connection, remote access, updates
  • Compact: 50% less control cabinet space required
  • Flexible and unlimited topologies
  • EtherCAT down to the terminal
  • Easy and quick commissioning
  • Removable peripheral plug
  • From a simpler axis with command value specification to an axis-integrated motion system
  • Scalable power of ctrlX DRIVE servo drives from 6 to 375 Apeak and ctrlX DRIVE servo motors from 3.7 to 692 Nmpeak
  • Space-saving design: Suitable for 300 mm control cabinets, 25 mm width per axis, 30% more compact motors
  • Plug & Play: ctrlX DRIVE servo drives and ctrlX DRIVE servo motors with single-cable technology
  • Ideal adaptation to machine requirements thanks to a broad motor range: rotative, linear, kit or housing
  • Open and scalable IPC range for standard to high-end applications
  • Suitable for high-performance data processing at the edge and connection of the machines to the control level
  • Designed for a long service life in harsh ambient conditions
  • Future-proof thanks to state-of-the-art technology and long-term availability
  • Low maintenance with extensive interfaces and expansion options
  • Scalable: From a drive-integrated solution to complete safety control
  • Compactness – in the control cabinet and in the machine
  • Certified libraries and function blocks
  • Open standards and connectivity via common communication and safety protocols
  • Long-term availability and ease of maintenance


Subject to change, status 2021-12-10 14:05:25