Function toolkits expand the functionality of the standard PLC engineering framework IndraWorks with technology-based solutions. So, for example, the "Generic Application Template" (GAT) provides a prepared framework application. The "Handling" function toolkit provides a preconfigured, Cartesian system solution and "Team Engineering" provides a version management system for engineering projects.
Function toolkits
Tools for extending the standard functionality
- Accelerated implementation of complex tasks
- Seamless integration of advanced machine functions
- Extensive libraries for acceleration of the programming
- Optimized workflow thanks to additional engineering interfaces
- Modular engineering through versioning
- Pre-defined modular program and project structure for development of reusable applications
- Template orientated toolbox to create a custom frame application in IEC 61131-3
- Automated code generation for a ready to use machine project
- Open program code, extendable and adaptable at any time
- Tracking of versioned projects with integrated version control systems
- Higher quality of machine software
- Support of engineering workflows in the team
- Improved modular engineering by versioned library projects
- Universal safety control solution on scaled control platforms
- Seamless enhancement of Rexroth control solutions with multi-master support
- Consistent engineering of standard and safety PLC programming with one software
- Field-proven overall solution based on hundreds of different installations
- Certified for world-wide usage according to international safety standards
- Combination of multiple robots and PLC applications with the control system MLC
- Large number of predefined kinematics
- Extensive PLC function libraries for configuration and motion commands
- Complex movements with full belt synchronicity
- Easy programming with the kinematic interface
- Pre-configured system solution for automation of all simple and Cartesian motion tasks
- PLC and Motion Logic system based on latest technologies for easy handling
- Ready-to-go HMI devices
- Configurator for the system
- Programming language for sequential programming