×

Communication modules


  • For connecting serial interface devices
  • Baud rates up to 115.2 kBaud
  • RS-232 and RS-485/422
  • Multi-protocol support
  • DALI master for light control
  • Inline branch module for coupling a Fieldline modular local bus M8 to the end of an Inline station
  • Change of Inline local bus physics to the physics of the Fieldline local bus
  • Complete with accessories (connection plug and labeling field)
  • Inline branch module to skip a line in an Inline local bus
  • Complete with accessories (connection plug and labeling field)
  • Inline-RS232-function module for serial data transfer
  • 1 serial input and output channel in RS232 version
  • Complete with accessories (connection plug and labeling field)
  • Inline RS-485/422 function module for serial data transmission
  • 1 serial input and output channel RS 485/422 version
  • Complete with accessories (connection plug and labeling field)
  • Inline IO-Link master
  • 4 IO-Link ports
  • 12 digital inputs: 24 V DC
  • 2-, 3-wire connection
  • Complete with accessories (connection plug and labeling field)
  • Inline 1-channel DALI master
  • Integrated DALI power supply unit
  • Safe galvanic isolation
  • Complete with accessories (connection plug and labeling field)
  • Inline 1-channel DALI master
  • Extension for R-IB IL DALI/PWR-PAC
  • Complete with accessories (connection plug and labeling field)


Subject to change, status 2021-06-14 14:51:42