×

High-response directional valve, pilot operated, with integrated digital axis controller (IAC Multi Ethernet)

4WRLD


  • Size 10 … 35
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 4700 l/min
  • Nominal flow 60 … 1500 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2022-06-28 08:05:55