×

Cartridge valves


  • Standard series
  • Size 16 … 160
  • Component series 6X, 2X, 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • High-pressure series
  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 450 bar
  • Maximum flow 13000 l/min
  • Size 16 … 100
  • Component series 6X, 7X
  • Size 16 … 125
  • Component series 1X
  • Maximum operating pressure 450 bar
  • Maximum flow 17000 l/min
  • Size 16 … 125
  • Component series 1X
  • High-pressure series
  • Size 16 … 63
  • Component series 3X
  • Maximum operating pressure 1000 bar
  • Maximum flow 3500 l/min


Subject to change, status 2020-08-24 12:33:31