×

2-way cartridge valves, directional functions

LC (high-pressure)


  • High-pressure series
  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 450 bar
  • Maximum flow 13000 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-03-15 20:28:14