×

2-way cartridge valves, directional functions

LFT . D (high-pressure)


  • High-pressure series
  • Size 16 … 63
  • Component series 3X
  • Maximum operating pressure 1000 bar
  • Maximum flow 3500 l/min

Additional information

Features
Product description
Type code
Technical data
Symbols/Circuit diagrams
Dimensions
Project planning information
Information
Accessories
Ordering codes
Addresses

Subject to change, status 2022-01-05 10:05:45