×

2/2 directional spool valve, direct operated with solenoid actuation

KKDEN8 N/P (standard performance)


  • Size 8
  • Component series A
  • Maximum operating pressure 250 bar
  • Maximum flow 25 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-05-24 12:28:09