×

4/3, 4/2 and 3/2 directional valve with DC solenoids

WE 6 ../.B..XD...


  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: Ex db I Mb / Ex db IIC T4 Gb according to EN 60079-0 / EN 60079-1
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2018-01-11 14:05:54