×

Directional spool valves, direct operated, with solenoid actuation

WE 6…XN


  • Size 6
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 80 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G; II 3D
  • Type of protection valve:
    – Ex h IIC T3 Gb X according to EN 80079-36
    – Ex h IIIC T140°C Db X according to EN 80079-36
  • Type of protection, solenoid coil:
    – Ex ec IIC T3 Gc according to EN 60079-7
    – Ex tc IIIC T140°C Dc according to EN 60079-31
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2022-05-11 14:05:49