×

Pilot-operated


  • Solenoid coil is an approved component with UR-marking according to UL 906
  • Size 10, 16, 25 (H-WEH22), 25 (H-WEH25), 32
  • Component series 4X, 7X, 7X, 6X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
  • Size 10 … 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: Ex db I Mb / Ex db IIC T4 Gb according to EN 60079-0 / EN 60079-1
  • Size 10 … 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G
  • Type of protection of the valve solenoids: Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18
  • Size 10 … 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
  • Area of application according to
    – NEC500 and CEC Appendix J: Class I, Division 1, Groups B, C, D T4
    – NEC502 and CEC Section 18: Class II/III, Division 1, Groups E, F, G T4
  • Type of protection valve solenoid: XP (explosion-proof); DIP (dust ignition protection)

Subject to change, status 2019-09-07 08:13:35