×

Directional spool valves, pilot operated, with electro-hydraulic actuation

H-WEH...=UR


  • Solenoid coil is an approved component with UR-marking according to UL 906
  • Size 10, 16, 25 (H-WEH22), 25 (H-WEH25), 32
  • Component series 4X, 7X, 7X, 6X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Project planning information
Ordering codes
Addresses

Subject to change, status 2019-07-18 14:05:33