×

Directional spool valves, pilot operated, with hydraulic actuation

H-WH


  • Size 10, 16, 25 (H-WH22), 25 (H-WH25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Project planning information
Ordering codes
Addresses

Subject to change, status 2018-08-29 11:50:31