×

Directional spool valves, pilot operated, with mechanical-hydraulic actuation (hand lever)

WMMH


  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 280 bar
  • Maximum flow 1100 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Project planning information
Ordering codes
Addresses

Subject to change, status 2019-09-06 23:44:24