Pular para o conteúdo
×
- Size 2
- Component series B
- Maximum operating pressure 400 bar
- Maximum flow 25 l/min
- Size 6
- Component series 5X
- Maximum operating pressure 315 bar
- Maximum flow 60 l/min
- Size 6
- Component series 5X
- Maximum primary operating pressure 315 bar
- Maximum flow 60 l/min
- Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
- Type of protection of the valve solenoids: c (EN 13463-5)
- Size 6
- Component series 5X
- Maximum operating pressure 315 bar
- Maximum flow 60 l/min
- Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
- Type of protection of the valve solenoids: c (EN 13463-5)
- Size 6
- Component series 4X
- Maximum primary operating pressure 315 bar
- Maximum flow 50 l/min
- Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
- Type of protection of the valve solenoids: c (EN 13463-5)
- Size 6
- Component series 4X
- Maximum operating pressure 350 bar
- Maximum flow 50 l/min
- Size 10
- Component series 4X
- Maximum operating pressure 210 bar
- Maximum flow 80 l/min
- Size 10
- Component series 5X
- Maximum operating pressure 210 bar
- Maximum flow 80 l/min