×

2-way pressure reducing valves, direct operated

KRD (High Performance)


  • Size 2
  • Component series B
  • Maximum operating pressure 400 bar
  • Maximum flow 25 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-05-11 16:00:06