×

Pressure relief valve, pilot controlled

DB.K


  • Size 10, 6
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow (NG6) 60 l/min
  • Maximum flow (NG10) 100 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-09-06 16:24:28