×

Pressure relief valve, pilot controlled

L–DB


  • Size 40 … 300
  • Component series 3X
  • Maximum operating pressure 25 bar
  • Maximum flow 50000 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-09-06 16:24:27