×

4/2 and 4/3 proportional directional valves, direct operated, wit electrical position feedback, with integrated electronics (OBE)

4WREE


  • Size 6, 10
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2019-05-10 17:22:43