×

Proportional directional valves, pilot operated


  • Size 10, 16, 25, 32
  • Component series 7X
  • Maximum operating pressure 350 bar
  • Maximum flow 1600 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G; II 2D
  • Type of protection valve:
    – Ex h IIC T4 Gb X according to EN 80079-36
    – Ex h IIIC T115°C Db X according to EN 80079-36
  • Type of protection, solenoid coil:
    – Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18
    – Ex tb IIIC T115°C Db according to EN 60079-31
  • Solenoid coil certified according to IECEx

Subject to change, status 2019-09-07 06:42:30