×

Radial piston pumps


Radial piston pumps are characterized by very high operating pressures of up to 700 bar. The volume flows of the individual pistons can be used for various tasks.

  • Size 0,40 … 2,00
  • Component series 1X
  • Maximum operating pressure 700 bar
  • Maximum displacement 2 cm³
  • Size 1,60 … 20,00
  • Component series 3X
  • Maximum operating pressure 700 bar
  • Maximum displacement 19.43 cm³


Subject to change, status 2019-05-11 04:53:42