×

Radial piston pumps, fixed displacement

PR4-3X


  • Size 1,60 … 20,00
  • Component series 3X
  • Maximum operating pressure 700 bar
  • Maximum displacement 19.43 cm³
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Commissioning
Ordering codes
Addresses

Subject to change, status 2019-03-15 19:35:39