×

Counterbalance valves

Relief compensated poppet type differential area counterclockwise adj.


  • Relief compensated poppet type differential area, counterclockwise adj.
  • Special cavity, Sun T-11A
  • Maximum operating pressure 350 bar
  • Maximum flow 60 l/min
  • Relief compensated poppet type differential area, counterclockwise adj.
  • Special cavity, Sun T-2A
  • Maximum operating pressure 350 bar
  • Maximum flow 120 l/min
  • Relief compensated poppet type differential area, counterclockwise adj.
  • Special cavity, Sun T-17A
  • Maximum operating pressure 420 bar
  • Maximum flow 240 l/min
  • Relief compensated poppet type differential area, counterclockwise adj.
  • Special cavity, Sun T-19A
  • Maximum operating pressure 420 bar
  • Maximum flow 480 l/min


Subject to change, status 2020-10-06 12:15:51