×

Logic elements and compensators

Pressure compensator combination type


  • Pressure compensator combination type
  • Common cavity, Size 10
  • Maximum operating pressure 350 bar
  • Maximum flow 60 l/min
  • Pressure compensator combination type
  • Common cavity, Size 12
  • Maximum operating pressure 350 bar
  • Maximum flow 120 l/min
  • Pressure compensator combination type
  • Common cavity, Size 16
  • Maximum operating pressure 350 bar
  • Maximum flow 200 l/min


Subject to change, status 2020-10-28 12:16:47