×

On-off, pilot operated poppet type

2-way normally closed


  • 2-way normally closed
  • Pilot operated poppet type
  • Special cavity, 021-E
  • Maximum operating pressure 350 bar
  • Maximum flow up to 150 l/min
  • Coil D36
  • 2-way normally closed
  • Pilot operated poppet type
  • Common cavity, Size 08
  • Maximum operating pressure 350 bar
  • Maximum flow up to 40 l/min
  • Coil D36
  • 2-way normally closed
  • Pilot operated poppet type
  • Common cavity, Size 10
  • Maximum operating pressure 350 bar
  • Maximum flow up to 70 l/min
  • Coil D36
  • 2-way normally closed
  • Pilot operated poppet type
  • Special cavity, 017-E
  • Maximum operating pressure 350 bar
  • Maximum flow up to 70 l/min
  • Coil D36
  • 2-way normally closed
  • Pilot operated poppet type
  • Common cavity, Size 12
  • Maximum operating pressure 350 bar
  • Maximum flow up to 150 l/min
  • Coil D36
  • 2-way normally closed
  • Pilot operated poppet type
  • Common cavity, Size 16
  • Maximum operating pressure 350 bar
  • Maximum flow up to 150 l/min
  • Coil D36
  • 2-way normally closed
  • Pilot operated poppet type
  • Special cavity, Hydac 12120
  • Maximum operating pressure 350 bar
  • Maximum flow up to 150 l/min
  • Coil D36
  • 2-way normally closed
  • Pilot operated poppet type
  • Special cavity, Hydac 10120
  • Maximum operating pressure 350 bar
  • Maximum flow up to 70 l/min
  • Coil D36


Subject to change, status 2020-07-21 10:05:52