×

Load Holding Motion Control valves

Special valves


  • Pilot operated unloading
  • Ports G 1/2 - G 3/4
  • Maximum operating pressure up to 210 bar
  • Maximum flow 200 l/min
  • Purge valve for hydrostatic trasmission
  • Ports G 1/2 - G 1
  • Maximum operating pressure 350 bar
  • Maximum flow 90 l/min
  • Purge valve for hydrostatic trasmission
  • Ports G 1/2 - G 3/4
  • Maximum operating pressure 350 bar
  • Maximum flow 90 l/min

Subject to change, status 2020-06-24 17:31:16