×

Single-circuit power brake valve

LT 05


  • Direct operated pressure reducing valve in 3-way design with stepless mechanical actuation
  • For construction equipment, material handling vehicles, forestry and agricultural machines, municipal vehicles, special vehicles
  • Max. inlet pressure 200 bar
  • Nominal pressure 40 … 125 bar
  • For modular design
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2022-05-10 16:40:58