×

Hand brake valve

LT 08


  • Direct operated pressure reducing valve in 3-way version with hand lever actuation
  • For use in spring loaded braking systems
  • Max. inlet pressure 200 bar
  • Nominal pressure 25 … 125 bar
  • With detent in actuated position

Additional information

Features
Product description
Type code
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2021-01-12 16:54:52